IESNA:LM-63-2002
[TEST]P1203117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10080
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1386.1 1490.6 1602.8 1715.6 1802 1854.9 1887.1 1905.2 1925.2 1948.3
1978.1 2018.5 2073 2137.4 2215.6 2347.2 2546.1 2809.9 3135.7 3543.1
4077.1 4690.1 5342.8 5936.3 6295.1 6112.9 5748.3 5259.8 4672.9 3973.4
3088.6 2206.8 1444.3 839.6 369.4 114.4 0
1386.1 1479.2 1577.6 1673.9 1749.3 1797 1826.8 1844 1861.5 1883.3
1914.4 1957.8 2014.3 2079.2 2159.9 2276.2 2442.7 2660.7 2934.4 3259.8
3650 4059.9 4423.2 4680.8 4745.1 4474.1 4090.7 3634.4 3136.5 2596.8
1978 1384.4 892 516.2 232.2 76.1 0
1386.1 1467.7 1552.3 1632.2 1696.6 1739.2 1766.4 1782.8 1797.9 1818.2
1850.7 1897 1955.6 2021.2 2104.2 2205.3 2339.3 2511.4 2733.1 2976.4
3222.8 3429.6 3503.8 3425.2 3195.1 2835.4 2433.1 2009 1600.2 1220.1
867.4 562.1 339.6 193 95.1 37.8 0
1386.1 1455.6 1527.1 1593.7 1645.7 1681.5 1703.8 1714.5 1722.9 1734.2
1754.6 1786.5 1827.8 1871 1920.1 1975.1 2045 2136.5 2256.8 2385
2503.9 2581.1 2564.1 2444.3 2221.4 1920 1612.5 1311.2 1032.4 789.3
572.8 388.2 250.1 153.8 82.2 34.1 0
1386.1 1443.4 1501.9 1555.2 1594.9 1623.8 1641.3 1646.3 1647.9 1650
1658.4 1676 1700 1720.7 1736 1745 1750.7 1761.5 1780.5 1793.5
1785 1732.6 1624.4 1463.5 1247.7 1004.6 791.9 613.4 464.6 358.4
278.3 214.2 160.6 114.8 69.4 30.4 0
1386.1 1431.2 1476.6 1517.7 1549.3 1570.1 1579.4 1574.5 1560.9 1544.2
1527.7 1516.7 1511.5 1505.1 1493.1 1472.5 1444.2 1414.9 1387.7 1365.3
1340.8 1299.5 1231 1134.4 1009 858.9 723.8 594.1 470.1 375
293.4 224.5 164.9 115.5 69 30.1 0
1386.1 1419 1451.2 1480.2 1503.7 1516.4 1517.6 1502.7 1473.8 1438.3
1397 1357.4 1322.9 1289.4 1250.4 1200 1137.7 1068.4 995 937.1
896.6 866.4 837.6 805.3 770.3 713.1 655.8 574.7 475.6 391.7
308.5 234.8 169.1 116.4 68.6 29.7 0
1386.1 1407.3 1427.6 1447.2 1464.7 1472.2 1466.4 1441.1 1397.6 1346.5
1289.4 1237.2 1193.6 1156 1119 1075.5 1023.6 966.3 905.5 857.3
825.4 804.3 789 771 743.3 695.2 647.4 579.4 497.5 422.8
343.3 268.6 197.8 137.4 84 36 0
1386.1 1395.6 1403.9 1414.2 1425.6 1428 1415.2 1379.6 1321.3 1254.6
1181.8 1117.1 1064.3 1022.5 987.7 951 909.5 864.2 815.9 777.6
754.1 742.2 740.5 736.7 716.3 677.4 638.9 584.1 519.4 453.8
378.1 302.4 226.3 158.5 99.5 42.3 0
1386.1 1384.2 1381.6 1383.7 1387.9 1388.5 1371.5 1328.1 1261.4 1186.4
1111.9 1053.4 1010.8 979.5 951.8 919.6 881.1 838 789.3 743.3
709 690.4 692.2 694.1 688.3 673.9 639.3 582.9 519.4 459
402.1 342 273.7 198.9 129.5 54.8 0
1386.1 1371.6 1359.5 1355.1 1357.3 1359.9 1348.6 1314 1257.6 1193.7
1131.6 1077.3 1029.6 987.8 948.3 907 861.7 813.5 765.6 722.9
685.3 657.3 642.4 633.5 625.1 615.3 594.6 557.8 511.1 459.1
400.1 340.9 273.5 201.2 132.4 58.5 0
1386.1 1361.4 1340.2 1329.5 1330.2 1337.8 1338 1317.9 1275.7 1220.4
1162.4 1107.1 1053.2 1001.8 952.2 902.7 852 800.7 753.2 712.5
676.1 648.2 627.9 612.4 597.8 581.1 558.4 527.6 489.7 444.4
388.8 331.8 265.9 197.4 128.4 56.9 0
1386.1 1351.2 1320.9 1303.9 1303.2 1315.8 1327.5 1321.7 1293.8 1247.2
1193.3 1136.9 1077 1015.8 956.1 898.5 842.4 788 740.8 702.1
666.9 639.1 613.5 591.3 570.4 547 522 497.4 468.2 429.7
377.4 322.7 258.2 193.7 124.5 55.3 0
1386.1 1342 1304.8 1282.6 1281.9 1301.6 1329.4 1344.9 1334.1 1293.1
1234.6 1170.9 1105.1 1038.3 973.2 910.8 851.3 795.2 746.9 707.8
675.8 652.5 632.6 611.9 588.5 558.5 526.5 496 463.4 422.6
370.7 315.9 252.5 189.7 119.9 54.5 0
1386.1 1332.9 1288.6 1261.4 1260.7 1287.6 1331.3 1368.1 1374.4 1339.2
1276 1204.8 1133.3 1060.8 990.4 923.1 860.2 802.5 753 713.5
684.8 665.9 651.7 632.4 606.5 569.9 530.8 494.7 458.6 415.7
363.9 309.1 246.8 185.6 115.4 53.6 0
1386.1 1324.9 1274.4 1243.4 1241.4 1272.4 1327.4 1380.4 1400.2 1372.7
1309 1231.3 1155.3 1081.9 1011.2 943.9 880.3 821.5 771.1 731.2
701.5 681.2 668.2 651.8 628.7 595.8 558.6 520.3 481.1 433.4
377.1 319.9 255.7 184.9 111.6 53.5 0
1386.1 1316.8 1260.1 1225.5 1222 1257.3 1323.4 1392.7 1426 1406.3
1342 1257.8 1177.3 1103 1032.1 964.7 900.4 840.6 789.2 748.9
718.1 696.5 684.6 671.1 650.9 621.8 586.4 546 503.7 451.1
390.3 330.6 264.6 184.1 107.7 53.3 0
1386.1 1308.8 1247.2 1209.6 1204.2 1238.8 1307.4 1379.8 1420 1409.9
1354.4 1271.5 1188.5 1115.4 1047 983.1 921.5 863.5 812.9 772.3
739.1 716 701.8 688 668.1 640.1 604 562.6 518.1 464.1
402.1 340.7 273.1 181.2 99.5 47 0
1386.1 1300.7 1234.2 1193.8 1186.4 1220.4 1291.4 1366.9 1414 1413.5
1366.7 1285.3 1199.7 1127.9 1061.9 1001.5 942.8 886.4 836.7 795.7
760.1 735.6 718.8 705 685.3 658.5 621.5 579.2 532.4 477.1
413.8 350.8 281.6 178.2 91.2 40.7 0
1386.1 1294.5 1224.3 1182 1172.2 1202.3 1265.7 1332.8 1375 1376.2
1336.1 1263.5 1183.1 1112.6 1051.1 996.5 944 892.5 845.4 805.8
773 751 735.1 721.4 701.8 673.6 634.8 590.7 542.8 487.3
423.1 360.5 289 193.9 106 46.9 0
1386.1 1288.2 1214.3 1170.1 1158 1184.2 1239.9 1298.8 1336.1 1339
1305.7 1241.8 1166.5 1097.4 1040.3 991.5 945.2 898.6 854.2 815.9
786 766.3 751.4 737.8 718.3 688.7 648.1 602.2 553.2 497.4
432.3 370.2 296.4 209.7 120.7 53.1 0
1386.1 1283.2 1207.3 1161.8 1148.8 1172.3 1221.7 1271.9 1303.2 1305.2
1275.6 1218.5 1149.8 1084 1027.9 980.2 935.5 890.5 846.9 810.8
785.7 769.1 755.3 741.7 722.6 692.8 652.3 606.3 557.1 502.1
437.2 374.8 302.4 220 133.5 58.2 0
1386.1 1278.1 1200.4 1153.5 1139.4 1160.3 1203.5 1245.1 1270.4 1271.3
1245.6 1195.1 1133 1070.7 1015.6 968.8 925.9 882.4 839.6 805.7
785.5 771.9 759.1 745.6 726.8 696.9 656.4 610.3 561 506.8
442.1 379.3 308.5 230.3 146.3 63.4 0
1386.1 1274.2 1195.4 1147.9 1134 1154.3 1195.2 1232.8 1254.6 1254.7
1231.1 1185.5 1128.1 1067.4 1010.7 959.8 912.8 866.2 821 789.2
772.3 761.1 749.7 736.1 717.6 688.5 648.4 602.9 555 501.8
439.7 375.9 307 229.7 145.2 62.1 0
1386.1 1270.2 1190.5 1142.2 1128.7 1148.3 1186.9 1220.4 1238.8 1238
1216.7 1175.7 1123.1 1064.2 1005.8 950.9 899.8 849.9 802.5 772.7
759.1 750.4 740.4 726.7 708.4 680.2 640.4 595.6 549 496.8
437.2 372.4 305.6 229 144.1 60.7 0
1386.1 1266.6 1186.7 1138.8 1125.8 1145.9 1183.7 1216.4 1233.7 1232.4
1211.4 1173.3 1123.1 1064.6 1004.7 946.2 891 837.1 787.5 758.8
746.2 738.8 730.3 716.7 698 669.3 629.9 585.8 539.6 487.8
429.7 364.9 295.4 220.4 137.4 57.3 0
1386.1 1263 1182.9 1135.5 1122.9 1143.4 1180.5 1212.3 1228.6 1226.8
1206.2 1170.9 1123.1 1065.1 1003.7 941.4 882.3 824.3 772.4 744.9
733.4 727.3 720.2 706.6 687.7 658.5 619.4 576 530.3 479
422.2 357.3 285.2 211.8 130.7 53.8 0
1386.1 1258.4 1179.2 1132.9 1121.7 1143 1180.2 1211.6 1227.1 1224.4
1203.1 1170.1 1123.9 1065.9 1003.1 938.8 877.1 815.9 762.7 735.6
724.4 719.1 712.7 698.9 679.7 648.9 611.1 568.6 521.8 470.7
414.3 351 273.4 204.2 123.9 50.5 0
1386.1 1263 1182.9 1135.5 1122.9 1143.4 1180.5 1212.3 1228.6 1226.8
1206.2 1170.9 1123.1 1065.1 1003.7 941.4 882.3 824.3 772.4 744.9
733.4 727.3 720.2 706.6 687.7 658.5 619.4 576 530.3 479
422.2 357.3 285.2 211.8 130.7 53.8 0
1386.1 1266.6 1186.7 1138.8 1125.8 1145.9 1183.7 1216.4 1233.7 1232.4
1211.4 1173.3 1123.1 1064.6 1004.7 946.2 891 837.1 787.5 758.8
746.2 738.8 730.3 716.7 698 669.3 629.9 585.8 539.6 487.8
429.7 364.9 295.4 220.4 137.4 57.3 0
1386.1 1270.2 1190.5 1142.2 1128.7 1148.3 1186.9 1220.4 1238.8 1238
1216.7 1175.7 1123.1 1064.2 1005.8 950.9 899.8 849.9 802.5 772.7
759.1 750.4 740.4 726.7 708.4 680.2 640.4 595.6 549 496.8
437.2 372.4 305.6 229 144.1 60.7 0
1386.1 1274.2 1195.4 1147.9 1134 1154.3 1195.2 1232.8 1254.6 1254.7
1231.1 1185.5 1128.1 1067.4 1010.7 959.8 912.8 866.2 821 789.2
772.3 761.1 749.7 736.1 717.6 688.5 648.4 602.9 555 501.8
439.7 375.9 307 229.7 145.2 62.1 0
1386.1 1278.1 1200.4 1153.5 1139.4 1160.3 1203.5 1245.1 1270.4 1271.3
1245.6 1195.1 1133 1070.7 1015.6 968.8 925.9 882.4 839.6 805.7
785.5 771.9 759.1 745.6 726.8 696.9 656.4 610.3 561 506.8
442.1 379.3 308.5 230.3 146.3 63.4 0
1386.1 1283.2 1207.3 1161.8 1148.8 1172.3 1221.7 1271.9 1303.2 1305.2
1275.6 1218.5 1149.8 1084 1027.9 980.2 935.5 890.5 846.9 810.8
785.7 769.1 755.3 741.7 722.6 692.8 652.3 606.3 557.1 502.1
437.2 374.8 302.4 220 133.5 58.2 0
1386.1 1288.2 1214.3 1170.1 1158 1184.2 1239.9 1298.8 1336.1 1339
1305.7 1241.8 1166.5 1097.4 1040.3 991.5 945.2 898.6 854.2 815.9
786 766.3 751.4 737.8 718.3 688.7 648.1 602.2 553.2 497.4
432.3 370.2 296.4 209.7 120.7 53.1 0
1386.1 1294.5 1224.3 1182 1172.2 1202.3 1265.7 1332.8 1375 1376.2
1336.1 1263.5 1183.1 1112.6 1051.1 996.5 944 892.5 845.4 805.8
773 751 735.1 721.4 701.8 673.6 634.8 590.7 542.8 487.3
423.1 360.5 289 193.9 106 46.9 0
1386.1 1300.7 1234.2 1193.8 1186.4 1220.4 1291.4 1366.9 1414 1413.5
1366.7 1285.3 1199.7 1127.9 1061.9 1001.5 942.8 886.4 836.7 795.7
760.1 735.6 718.8 705 685.3 658.5 621.5 579.2 532.4 477.1
413.8 350.8 281.6 178.2 91.2 40.7 0
1386.1 1308.8 1247.2 1209.6 1204.2 1238.8 1307.4 1379.8 1420 1409.9
1354.4 1271.5 1188.5 1115.4 1047 983.1 921.5 863.5 812.9 772.3
739.1 716 701.8 688 668.1 640.1 604 562.6 518.1 464.1
402.1 340.7 273.1 181.2 99.5 47 0
1386.1 1316.8 1260.1 1225.5 1222 1257.3 1323.4 1392.7 1426 1406.3
1342 1257.8 1177.3 1103 1032.1 964.7 900.4 840.6 789.2 748.9
718.1 696.5 684.6 671.1 650.9 621.8 586.4 546 503.7 451.1
390.3 330.6 264.6 184.1 107.7 53.3 0
1386.1 1324.9 1274.4 1243.4 1241.4 1272.4 1327.4 1380.4 1400.2 1372.7
1309 1231.3 1155.3 1081.9 1011.2 943.9 880.3 821.5 771.1 731.2
701.5 681.2 668.2 651.8 628.7 595.8 558.6 520.3 481.1 433.4
377.1 319.9 255.7 184.9 111.6 53.5 0
1386.1 1332.9 1288.6 1261.4 1260.7 1287.6 1331.3 1368.1 1374.4 1339.2
1276 1204.8 1133.3 1060.8 990.4 923.1 860.2 802.5 753 713.5
684.8 665.9 651.7 632.4 606.5 569.9 530.8 494.7 458.6 415.7
363.9 309.1 246.8 185.6 115.4 53.6 0
1386.1 1342 1304.8 1282.6 1281.9 1301.6 1329.4 1344.9 1334.1 1293.1
1234.6 1170.9 1105.1 1038.3 973.2 910.8 851.3 795.2 746.9 707.8
675.8 652.5 632.6 611.9 588.5 558.5 526.5 496 463.4 422.6
370.7 315.9 252.5 189.7 119.9 54.5 0
1386.1 1351.2 1320.9 1303.9 1303.2 1315.8 1327.5 1321.7 1293.8 1247.2
1193.3 1136.9 1077 1015.8 956.1 898.5 842.4 788 740.8 702.1
666.9 639.1 613.5 591.3 570.4 547 522 497.4 468.2 429.7
377.4 322.7 258.2 193.7 124.5 55.3 0
1386.1 1361.4 1340.2 1329.5 1330.2 1337.8 1338 1317.9 1275.7 1220.4
1162.4 1107.1 1053.2 1001.8 952.2 902.7 852 800.7 753.2 712.5
676.1 648.2 627.9 612.4 597.8 581.1 558.4 527.6 489.7 444.4
388.8 331.8 265.9 197.4 128.4 56.9 0
1386.1 1371.6 1359.5 1355.1 1357.3 1359.9 1348.6 1314 1257.6 1193.7
1131.6 1077.3 1029.6 987.8 948.3 907 861.7 813.5 765.6 722.9
685.3 657.3 642.4 633.5 625.1 615.3 594.6 557.8 511.1 459.1
400.1 340.9 273.5 201.2 132.4 58.5 0
1386.1 1384.2 1381.6 1383.7 1387.9 1388.5 1371.5 1328.1 1261.4 1186.4
1111.9 1053.4 1010.8 979.5 951.8 919.6 881.1 838 789.3 743.3
709 690.4 692.2 694.1 688.3 673.9 639.3 582.9 519.4 459
402.1 342 273.7 198.9 129.5 54.8 0
1386.1 1395.6 1403.9 1414.2 1425.6 1428 1415.2 1379.6 1321.3 1254.6
1181.8 1117.1 1064.3 1022.5 987.7 951 909.5 864.2 815.9 777.6
754.1 742.2 740.5 736.7 716.3 677.4 638.9 584.1 519.4 453.8
378.1 302.4 226.3 158.5 99.5 42.3 0
1386.1 1407.3 1427.6 1447.2 1464.7 1472.2 1466.4 1441.1 1397.6 1346.5
1289.4 1237.2 1193.6 1156 1119 1075.5 1023.6 966.3 905.5 857.3
825.4 804.3 789 771 743.3 695.2 647.4 579.4 497.5 422.8
343.3 268.6 197.8 137.4 84 36 0
1386.1 1419 1451.2 1480.2 1503.7 1516.4 1517.6 1502.7 1473.8 1438.3
1397 1357.4 1322.9 1289.4 1250.4 1200 1137.7 1068.4 995 937.1
896.6 866.4 837.6 805.3 770.3 713.1 655.8 574.7 475.6 391.7
308.5 234.8 169.1 116.4 68.6 29.7 0
1386.1 1431.2 1476.6 1517.7 1549.3 1570.1 1579.4 1574.5 1560.9 1544.2
1527.7 1516.7 1511.5 1505.1 1493.1 1472.5 1444.2 1414.9 1387.7 1365.3
1340.8 1299.5 1231 1134.4 1009 858.9 723.8 594.1 470.1 375
293.4 224.5 164.9 115.5 69 30.1 0
1386.1 1443.4 1501.9 1555.2 1594.9 1623.8 1641.3 1646.3 1647.9 1650
1658.4 1676 1700 1720.7 1736 1745 1750.7 1761.5 1780.5 1793.5
1785 1732.6 1624.4 1463.5 1247.7 1004.6 791.9 613.4 464.6 358.4
278.3 214.2 160.6 114.8 69.4 30.4 0
1386.1 1455.6 1527.1 1593.7 1645.7 1681.5 1703.8 1714.5 1722.9 1734.2
1754.6 1786.5 1827.8 1871 1920.1 1975.1 2045 2136.5 2256.8 2385
2503.9 2581.1 2564.1 2444.3 2221.4 1920 1612.5 1311.2 1032.4 789.3
572.8 388.2 250.1 153.8 82.2 34.1 0
1386.1 1467.7 1552.3 1632.2 1696.6 1739.2 1766.4 1782.8 1797.9 1818.2
1850.7 1897 1955.6 2021.2 2104.2 2205.3 2339.3 2511.4 2733.1 2976.4
3222.8 3429.6 3503.8 3425.2 3195.1 2835.4 2433.1 2009 1600.2 1220.1
867.4 562.1 339.6 193 95.1 37.8 0
1386.1 1479.2 1577.6 1673.9 1749.3 1797 1826.8 1844 1861.5 1883.3
1914.4 1957.8 2014.3 2079.2 2159.9 2276.2 2442.7 2660.7 2934.4 3259.8
3650 4059.9 4423.2 4680.8 4745.1 4474.1 4090.7 3634.4 3136.5 2596.8
1978 1384.4 892 516.2 232.2 76.1 0
1386.1 1490.6 1602.8 1715.6 1802 1854.9 1887.1 1905.2 1925.2 1948.3
1978.1 2018.5 2073 2137.4 2215.6 2347.2 2546.1 2809.9 3135.7 3543.1
4077.1 4690.1 5342.8 5936.3 6295.1 6112.9 5748.3 5259.8 4672.9 3973.4
3088.6 2206.8 1444.3 839.6 369.4 114.4 0
1386.1 1496.2 1622.6 1747.7 1840 1896.1 1922.7 1929.2 1933.5 1937.3
1943.5 1956.7 1980.8 2011.2 2061.1 2165.5 2348.5 2613.9 2959.6 3371.8
3865.5 4433.9 5089.6 5798.5 6509.2 6698.1 6297.5 5782.1 5241 4625.4
3763.4 2836.6 1974.2 1201.8 561.7 179 0
1386.1 1501.9 1642.3 1779.8 1878 1937.2 1958.1 1953.2 1941.9 1926.4
1908.9 1894.8 1888.7 1885 1906.7 1983.8 2150.9 2417.8 2783.4 3200.4
3653.9 4177.7 4836.4 5660.6 6723.4 7283.2 6846.7 6304.4 5809.1 5277.3
4438.1 3466.5 2504.1 1564.2 753.9 243.6 0
1386.1 1510 1661.9 1808.7 1911.9 1967.9 1977.3 1953.6 1916.6 1874
1829.5 1789.6 1759.1 1738.4 1753.9 1845 2047.7 2358.4 2757.2 3195.1
3654.8 4151.8 4735.4 5458 6471.8 7254.8 6955.3 6355.4 5831.9 5293.7
4498.7 3553.2 2611.9 1684.5 856.3 300.7 0
1386.1 1518 1681.5 1837.5 1945.7 1998.4 1996.6 1953.9 1891.4 1821.7
1750 1684.4 1629.6 1591.8 1601.2 1706.2 1944.5 2298.9 2731 3189.8
3655.7 4125.8 4634.4 5255.4 6220.3 7226.4 7063.9 6406.3 5854.7 5310.1
4559.3 3639.9 2719.6 1804.9 958.7 357.9 0
1386.1 1522.8 1692.2 1854.9 1966.3 2013.3 1997.1 1932.3 1843.8 1751.8
1665.1 1590.2 1531.5 1499.6 1537.2 1702 2017.3 2457.8 2985.6 3557.1
4129.1 4691.3 5263.7 5890.9 6821.6 7777.3 7764 7135.7 6507 5820.4
4956.4 3941.8 2947.6 1961.9 1087.6 422.3 0
1386.1 1527.6 1702.8 1872.3 1986.7 2028.2 1997.6 1910.8 1796.3 1681.8
1580.1 1496.1 1433.4 1407.5 1473.2 1697.9 2090.2 2616.8 3240.2 3924.3
4602.5 5256.7 5893 6526.3 7423 8328.2 8464.1 7865.1 7159.3 6330.7
5353.4 4243.6 3175.4 2118.8 1216.5 486.8 0
1386.1 1530 1709.3 1881.7 1995.8 2033.2 1992.3 1891.1 1761.6 1638.5
1534.6 1451.3 1391.9 1374.9 1465.6 1732.7 2174.8 2770.6 3493 4294.4
5090.9 5861 6613.4 7342.3 8296.6 9159.4 9270.1 8674.5 7855.9 6852.5
5720.7 4504.1 3312.2 2175.8 1248.9 489.5 0
1386.1 1532.4 1715.7 1891.1 2004.9 2038.2 1987 1871.3 1727 1595.2
1489.2 1406.6 1350.3 1342.2 1458 1767.4 2259.3 2924.4 3745.8 4664.3
5579.3 6465.3 7333.9 8158.3 9170.3 9990.6 10076.1 9484 8552.4 7374.1
6087.9 4764.6 3449 2232.8 1281.3 492.3 0
1386.1 1531.3 1720.6 1895.6 2008.4 2038.7 1980.7 1857.3 1705.7 1571.7
1466.9 1385.6 1330.8 1328.1 1456.8 1785.5 2301.5 3014.7 3899.2 4881.6
5874.6 6819.3 7754.9 8680.3 9734.5 10512.1 10520.1 9831.9 8745.8 7393.7
5989.5 4595.5 3176.9 2019 1110 413.3 0
1386.1 1532.4 1715.7 1891.1 2004.9 2038.2 1987 1871.3 1727 1595.2
1489.2 1406.6 1350.3 1342.2 1458 1767.4 2259.3 2924.4 3745.8 4664.3
5579.3 6465.3 7333.9 8158.3 9170.3 9990.6 10076.1 9484 8552.4 7374.1
6087.9 4764.6 3449 2232.8 1281.3 492.3 0
1386.1 1530 1709.3 1881.7 1995.8 2033.2 1992.3 1891.1 1761.6 1638.5
1534.6 1451.3 1391.9 1374.9 1465.6 1732.7 2174.8 2770.6 3493 4294.4
5090.9 5861 6613.4 7342.3 8296.6 9159.4 9270.1 8674.5 7855.9 6852.5
5720.7 4504.1 3312.2 2175.8 1248.9 489.5 0
1386.1 1527.6 1702.8 1872.3 1986.7 2028.2 1997.6 1910.8 1796.3 1681.8
1580.1 1496.1 1433.4 1407.5 1473.2 1697.9 2090.2 2616.8 3240.2 3924.3
4602.5 5256.7 5893 6526.3 7423 8328.2 8464.1 7865.1 7159.3 6330.7
5353.4 4243.6 3175.4 2118.8 1216.5 486.8 0
1386.1 1522.8 1692.2 1854.9 1966.3 2013.3 1997.1 1932.3 1843.8 1751.8
1665.1 1590.2 1531.5 1499.6 1537.2 1702 2017.3 2457.8 2985.6 3557.1
4129.1 4691.3 5263.7 5890.9 6821.6 7777.3 7764 7135.7 6507 5820.4
4956.4 3941.8 2947.6 1961.9 1087.6 422.3 0
1386.1 1518 1681.5 1837.5 1945.7 1998.4 1996.6 1953.9 1891.4 1821.7
1750 1684.4 1629.6 1591.8 1601.2 1706.2 1944.5 2298.9 2731 3189.8
3655.7 4125.8 4634.4 5255.4 6220.3 7226.4 7063.9 6406.3 5854.7 5310.1
4559.3 3639.9 2719.6 1804.9 958.7 357.9 0
1386.1 1510 1661.9 1808.7 1911.9 1967.9 1977.3 1953.6 1916.6 1874
1829.5 1789.6 1759.1 1738.4 1753.9 1845 2047.7 2358.4 2757.2 3195.1
3654.8 4151.8 4735.4 5458 6471.8 7254.8 6955.3 6355.4 5831.9 5293.7
4498.7 3553.2 2611.9 1684.5 856.3 300.7 0
1386.1 1501.9 1642.3 1779.8 1878 1937.2 1958.1 1953.2 1941.9 1926.4
1908.9 1894.8 1888.7 1885 1906.7 1983.8 2150.9 2417.8 2783.4 3200.4
3653.9 4177.7 4836.4 5660.6 6723.4 7283.2 6846.7 6304.4 5809.1 5277.3
4438.1 3466.5 2504.1 1564.2 753.9 243.6 0
1386.1 1496.2 1622.6 1747.7 1840 1896.1 1922.7 1929.2 1933.5 1937.3
1943.5 1956.7 1980.8 2011.2 2061.1 2165.5 2348.5 2613.9 2959.6 3371.8
3865.5 4433.9 5089.6 5798.5 6509.2 6698.1 6297.5 5782.1 5241 4625.4
3763.4 2836.6 1974.2 1201.8 561.7 179 0
1386.1 1490.6 1602.8 1715.6 1802 1854.9 1887.1 1905.2 1925.2 1948.3
1978.1 2018.5 2073 2137.4 2215.6 2347.2 2546.1 2809.9 3135.7 3543.1
4077.1 4690.1 5342.8 5936.3 6295.1 6112.9 5748.3 5259.8 4672.9 3973.4
3088.6 2206.8 1444.3 839.6 369.4 114.4 0
